Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws459-4116: BOLT-SOCKET
Home
Hardware, Seals, & ConsumablesHardwareFastenersBolts & Screws
459-4116: BOLT-SOCKET
459-4116: BOLT-SOCKET

Brand: Cat

fallback-image
459-4116: BOLT-SOCKET

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 459-4116
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 459-4116

Units of Measure

USMetric
Hand of Thread: RH
Material: Carbon Steel,Alloy Steel
Thread Size (dia x pitch) (mm): 1.000x8
Grip Length (in): 0.25
Bolt Type: Socket Head
Thread Size (in): 0.039
Bolt Length (in): 3.375
Class or Grade: ASTM A574 (180 ksi)
Thread Size (mm): 1.000
Grip Length (mm): 6.35
Bolt Length (mm): 85.73
View More
Compatible Models for part number 459-4116

PUMP POWER END

WSP305 WSP223

PUMP

WS223 WS223 SS WS305 XD WS223 XD WS273 XD

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert