Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates459-8718: 3''-8 Tensioner Assembly Nut
HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates459-8718: 3''-8 Tensioner Assembly Nut
459-8718: 3''-8 Tensioner Assembly Nut

Cat® Tensioner Nut is a fastener used to adjust and control the tension of belts, chains, or other flexible elements to maintain proper alignment

Brand: Cat

Product Images
459-8718: 3''-8 Tensioner Assembly Nut
459-8718: 3''-8 Tensioner Assembly Nut
459-8718: 3''-8 Tensioner Assembly Nut
459-8718: 3''-8 Tensioner Assembly Nut
459-8718: 3''-8 Tensioner Assembly Nut

Cat® Tensioner Nut is a fastener used to adjust and control the tension of belts, chains, or other flexible elements to maintain proper alignment

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 459-8718

Units of Measure

USMetric
Thickness (mm): 83.8
Thickness (in): 3.299
Nut Type: Tensioner
Thread Size (in - TPI) (in): 3-8
Hand of Thread: RH
Material: Carbon Steel,Coating Fluid
Thread Size (in): 0.118
Coating: Oil With Corrosion Inhibitor
Thread Size (mm): 3.000
Thread Size (dia x pitch) (mm): 3.000x8
Drive (mm): 99,999.99
Drive (in): 3937.008
View More
Compatible Models for part number 459-8718

ELECTRIC ROPE SHOVEL

7495 7495 HF

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced