Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersNuts460-3166: Track Nut
HomeHardware, Seals, & ConsumablesHardwareFastenersNuts460-3166: Track Nut
460-3166: Track Nut

Brand: Cat

Product Images
460-3166: Track Nut
460-3166: Track Nut
460-3166: Track Nut
460-3166: Track Nut
460-3166: Track Nut

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 460-3166

Units of Measure

USMetric
Thickness (mm): 78.0
Thickness (in): 3.071
Nut Type: Hex
Hand of Thread: RH
Material: Carbon Steel
Thread Size (dia x pitch) (mm): M80x3
Thread Size (in): 0
Drive (mm): 120.0
Thread Size (mm): M80
Drive (in): 4.724
View More
Compatible Models for part number 460-3166

WHEEL LOADER

986 986H 986K

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced