Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainTransmissions & ComponentsOther Transmission Components461-0087: Adapter-Pump
HomeDrivetrainTransmissions & ComponentsOther Transmission Components461-0087: Adapter-Pump
461-0087: Adapter-Pump

Cat® Pump Adapter

Brand: Cat

Product Images
461-0087: Adapter-Pump
461-0087: Adapter-Pump
461-0087: Adapter-Pump
461-0087: Adapter-Pump
461-0087: Adapter-Pump

Cat® Pump Adapter

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 461-0087

Description:
Cat drive train components must endure incredible torque, high impact loads, and frequent direction and gear changes. Cat designs and manufactures its transmissions and final drive components with these demands in mind. The result is a drive train that lasts longer and works harder over the life of the machine.

Attributes:
• Material: Cast Iron
• Flange Diameter: 276 mm (10.866 in)
• Outside Diameter: 225.85 mm (8.891 in)
• Inside Diameter: 121 mm (4.764 in)
• Length: 49.4 mm (1.945 in)
• Thread size: M12X1.75 (4X)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Specifications for part number 461-0087

Units of Measure

USMetric
Material Description: Cast Iron
Flange Diameter (mm): 276.0
Outside Diameter (mm): 225.85
Inside Diameter (mm): 121.0
Length (mm): 49.4
Thread Size (mm): M12X1.75 (4X)
Flange Diameter (in): 10.87
Outside Diameter (in): 8.891
Inside Diameter (in): 4.76
Length (in): 1.945
Material: Gray (Flake) Iron
View More
Compatible Models for part number 461-0087

WHEEL LOADER

982 XE 982XE 980 XE 980XE

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced