Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUndercarriageTrack ComponentsTrack Links461-3800: Track Link
Home
UndercarriageTrack ComponentsTrack Links
461-3800: Track Link
461-3800: Track Link

Cat® Track Link 202.81mm Track Pitch, Press Fit, Slip Fit Master

Brand: Cat

Product Images
461-3800: Track Link
461-3800: Track Link
461-3800: Track Link
461-3800: Track Link
461-3800: Track Link

Cat® Track Link 202.81mm Track Pitch, Press Fit, Slip Fit Master

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 461-3800
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 461-3800

Units of Measure

USMetric
Track Pitch (mm): 202.81
Bolt Size (mm): M20
Track Pitch (in): 7.985
Bore To Rail (in): 2.52
Track Link Crown Height (in): 0
Pin End Strap Thickness (mm): 40.5
Pin Retention System: Press Fit
Track Link Crown Height (mm): 0
Overall Height (mm): 115.0
UC System: GD
Eyebrow Thickness (in): 0
Steel Spec: 1E0669
Pin End Strap Thickness (in): 1.594
Bushing End Strap Thickness (in): 0.984
Bushing End Strap Thickness (mm): 25
Eyebrow Thickness (mm): 0
Bolt Hole Diameter (in): 0.827
Track Pin Bore Diameter (in): 1.642
Bolt Hole Diameter (mm): 21
Master Link Type: Slip Fit Master
Rail To Pin Boss OD (mm): 35
Track Pin Bore Diameter (mm): 41.7
Rail To Pin Boss OD (in): 1.378
Bushing Bore Diameter (mm): 63.6
Overall Height (in): 4.528
Wear Sensor: No
Master Bolt Thread: M20
Bore To Rail (mm): 64
Bushing Bore Diameter (in): 2.504
View More
Compatible Models for part number 461-3800

We currently do not have compatibility information for this part.

Compare Alternate Parts
Track Pitch (in)
Bore To Rail (in)
Track Link Crown Height (in)
Description
461-3800
This part:
461-3800: Track Link

7.985

2.52

0

Cat® Track Link 202.81mm Track Pitch, Press Fit, Slip Fit Master

461-3801
This part:
461-3801: Track Link

7.985

2.52

0

Cat® Track Link 202.81mm Track Pitch, Press Fit, Slip Fit Master

Related parts
559-6454: Track Link
559-6454: Track Link

Cat® Track Link 202.81mm Track Pitch, Press Fit, Slip Fit Master

Check Price
559-6454
559-6454: Track Link
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert