Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits461-7566: Flywheel Housing Gasket Kit - Rear Structure
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits461-7566: Flywheel Housing Gasket Kit - Rear Structure
461-7566: Flywheel Housing Gasket Kit - Rear Structure

Cat® Rear Structure Engine Gasket Kit includes gaskets and seals for secure and leak-free sealing within engine front structure components

Brand: Cat

Product Images
461-7566: Flywheel Housing Gasket Kit - Rear Structure
461-7566: Flywheel Housing Gasket Kit - Rear Structure
461-7566: Flywheel Housing Gasket Kit - Rear Structure

Cat® Rear Structure Engine Gasket Kit includes gaskets and seals for secure and leak-free sealing within engine front structure components

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

3N-4087: Flywheel Housing Cover Gasket
3N-4087: Flywheel Housing Cover GasketQuantity: 1
214-7566: 1.83 x 8.92mm 90A FKM O-Ring
214-7566: 1.83 x 8.92mm 90A FKM O-RingQuantity: 2
222-3909: 152.55mm Outer Diameter Crankshaft Seal
222-3909: 152.55mm Outer Diameter Crankshaft SealQuantity: 1
Showing 1 to 3 of 3
DescriptionSpecificationsCompatible Models
Specifications for part number 461-7566

We are still working on adding a specification for this part.

Compatible Models for part number 461-7566

CHALLENGER

55

WHEEL TRACTOR

631D 633D 637D

TRUCK ENGINE

C7 3126B 3126E 3126 3116

COMBINE

460 470

COMBINE HARVESTER

460

ENGINE

3126E

INDUSTRIAL ENGINE

C7 3126B

WHEEL FELLER BUNCHER

573

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced