Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings462-2004: Sleeve Bearing (Bushing)
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings462-2004: Sleeve Bearing (Bushing)
462-2004: Sleeve Bearing (Bushing)

Cat® Sleeve Bearing (Bushing)

Brand: Cat

Product Images
462-2004: Sleeve Bearing (Bushing)
462-2004: Sleeve Bearing (Bushing)
462-2004: Sleeve Bearing (Bushing)
462-2004: Sleeve Bearing (Bushing)
462-2004: Sleeve Bearing (Bushing)

Cat® Sleeve Bearing (Bushing)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 462-2004

Units of Measure

USMetric
Internal Groove: GREASE HOLE IN BEARING
Inside Diameter (mm): 110.0
Inside Diameter (in): 4.34
Outside Diameter (mm): 130.0
Outside Diameter (in): 5.13
Overall Length (mm): 130.0
Overall Length (in): 5.12
Type: Straight Sleeve
Material: STEEL,Alloy Steel
View More
Compatible Models for part number 462-2004

GENERATOR SET

3512

EXCAVATOR

349 GC 352F 374F 345B II 345B L 345C L 349E L 345D L 349 349F L 349F LXE 349D L 345 345D L VG 349D2 L 349D2 352 374 350 352F-VG 355 349E L VG 349D 352F XE VG 350 OEM 374F L 349E 349F 374D L 345C 345 GC

MOBILE HYD POWER UNIT

350MHPU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced