Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws463-1490: SOCKET HEAD BOLT
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws463-1490: SOCKET HEAD BOLT
463-1490: SOCKET HEAD BOLT

HEX SOCKET HEAD CAP SCREW / BOLT

Brand: Cat

Product Images
463-1490: SOCKET HEAD BOLT
463-1490: SOCKET HEAD BOLT
463-1490: SOCKET HEAD BOLT
463-1490: SOCKET HEAD BOLT
463-1490: SOCKET HEAD BOLT

HEX SOCKET HEAD CAP SCREW / BOLT

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 463-1490

Units of Measure

USMetric
Thread Size (dia x pitch) (mm): M6x1
Bolt Length (mm): 70.0
Grip Length (mm): 46.0
Material: STEEL,Carbon Steel
Hand of Thread: RH
Grip Length (in): 1.811
Bolt Type: Socket Head
Thread Size (in): 0
Bolt Length (in): 2.756
Thread Size (mm): M6
View More
Compatible Models for part number 463-1490

GENERATOR SET

C6.6 C9

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced