Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits463-5426: Single Cylinder Head Install Kit
Home
Upgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits
463-5426: Single Cylinder Head Install Kit
463-5426: Single Cylinder Head Install Kit

Cat® Single Cylinder Head Gasket Kit creates a reliable, leak-free seal between the engine block and cylinder head, ensuring engine performance

Brand: Cat

Product Images
463-5426: Single Cylinder Head Install Kit
463-5426: Single Cylinder Head Install Kit
463-5426: Single Cylinder Head Install Kit

Cat® Single Cylinder Head Gasket Kit creates a reliable, leak-free seal between the engine block and cylinder head, ensuring engine performance

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

113-6200: 2.48mm Thick Engine Head Gasket
113-6200: 2.48mm Thick Engine Head GasketQuantity: 3
7C-1152: 1.3mm Thick Aftercooler Gasket
7C-1152: 1.3mm Thick Aftercooler GasketQuantity: 1
5P-7813: 7.65mm Inner Diameter O-Ring Seal
5P-7813: 7.65mm Inner Diameter O-Ring SealQuantity: 1
6V-8397: 1.78 x 9.27mm 90A NBR O-Ring
6V-8397: 1.78 x 9.27mm 90A NBR O-RingQuantity: 8
7C-7431: 1.03mm Thick Turbocharger Gasket
7C-7431: 1.03mm Thick Turbocharger GasketQuantity: 1
5F-7054: 18.64mm Inner Diameter O-Ring Seal
5F-7054: 18.64mm Inner Diameter O-Ring SealQuantity: 1
3J-7354: 1.83 x 8.92mm 90A NBR O-Ring
3J-7354: 1.83 x 8.92mm 90A NBR O-RingQuantity: 1
1J-9671: 1.83 x 10.52mm 90A NBR O-Ring
1J-9671: 1.83 x 10.52mm 90A NBR O-RingQuantity: 4
2W-7212: 0.8mm Thick Water Regulator Gasket
2W-7212: 0.8mm Thick Water Regulator GasketQuantity: 1
7C-1159: 0.8mm Thick Fuel Filter Gasket
7C-1159: 0.8mm Thick Fuel Filter GasketQuantity: 1
7W-2398: 0.8mm Thick Turbocharger Oil Lines Gasket
7W-2398: 0.8mm Thick Turbocharger Oil Lines GasketQuantity: 1
418-6781: MJ10 x 1.5 Thread Taperlock Stud
418-6781: MJ10 x 1.5 Thread Taperlock StudQuantity: 4
3E-8017: M10 x 1.5mm Cone Lock Nut
3E-8017: M10 x 1.5mm Cone Lock NutQuantity: 4
6F-6673: Rubber O Ring Seal
6F-6673: Rubber O Ring SealQuantity: 1
107-7832: Cylinder Head Gasket
107-7832: Cylinder Head GasketQuantity: 1
113-6250: 0.79mm Thick Engine Head Gasket
113-6250: 0.79mm Thick Engine Head GasketQuantity: 1
119-2940: 1.13mm Thick Engine Gasket
119-2940: 1.13mm Thick Engine GasketQuantity: 1
125-8842: 0.82mm Thick Cylinder Head Gasket
125-8842: 0.82mm Thick Cylinder Head GasketQuantity: 2
156-0235: Exhaust Manifold Lock
156-0235: Exhaust Manifold LockQuantity: 6
7E-0844: 28.60mm Internal Diameter D Ring Seal
7E-0844: 28.60mm Internal Diameter D Ring SealQuantity: 1
1S-7057: 0.79 mm Thick Flange Gasket
1S-7057: 0.79 mm Thick Flange GasketQuantity: 1
8H-2046: 5.33 x 85.09mm 75A NBR O-Ring
8H-2046: 5.33 x 85.09mm 75A NBR O-RingQuantity: 1
3J-1907: 1.98 x 11.89mm 90A NBR O-Ring
3J-1907: 1.98 x 11.89mm 90A NBR O-RingQuantity: 15
3K-0360: 2.21 x 16.36mm 90A NBR O-Ring
3K-0360: 2.21 x 16.36mm 90A NBR O-RingQuantity: 4
9M-4849: 5.33 x 23.16mm 70A VMQ O-Ring
9M-4849: 5.33 x 23.16mm 70A VMQ O-RingQuantity: 1
Showing 1 to 25 of 25
DescriptionSpecificationsCompatible Models
Specifications for part number 463-5426

We are still working on adding a specification for this part.

Compatible Models for part number 463-5426

TRACK LOADER

963C

WHEEL LOADER

960F 950F 950F II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced