Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches463-8243: 3777kPa Pressure Sensor
HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches463-8243: 3777kPa Pressure Sensor
463-8243: 3777kPa Pressure Sensor

Cat® Steel Cold Weather Pressure Sensor with Three Pin DT Connector

Brand: Cat

Product Images
463-8243: 3777kPa Pressure Sensor
463-8243: 3777kPa Pressure Sensor
463-8243: 3777kPa Pressure Sensor
463-8243: 3777kPa Pressure Sensor
463-8243: 3777kPa Pressure Sensor

Cat® Steel Cold Weather Pressure Sensor with Three Pin DT Connector

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 463-8243
Connector Type: 3-Pin DT
Thread Size (in): 9/16-18
Material: Stainless Steel
View More
Compatible Models for part number 463-8243

MOTOR GRADER

14L 140M 120M 140 12M 150 160 160M 2 12M 2 140M 2 120M 2 160M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced