Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesFoam, Insulation, & LinersSquare Rectangle464-0559: 6.35mm Thick Right Screed Cover
HomeHardware, Seals, & ConsumablesFoam, Insulation, & LinersSquare Rectangle464-0559: 6.35mm Thick Right Screed Cover
464-0559: 6.35mm Thick Right Screed Cover

Cat® Rubber Cover For Screed

Brand: Cat

Product Images
464-0559: 6.35mm Thick Right Screed Cover
464-0559: 6.35mm Thick Right Screed Cover
464-0559: 6.35mm Thick Right Screed Cover
464-0559: 6.35mm Thick Right Screed Cover
464-0559: 6.35mm Thick Right Screed Cover

Cat® Rubber Cover For Screed

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 464-0559

Units of Measure

USMetric
Material: Rubber
Outer Diameter (in): 5.0
Overall Height (mm): 492.0
Overall Length (mm): 1,030.0
Thickness (mm): 6.35
Weight (lb): 18.16
View More
Compatible Models for part number 464-0559

ASPHALT PAVER

AP-1055F AP-1000F

ASPHALT SCREED

SE60 V

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced