Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineCooling SystemHeat Exchangers464-9045: 4.43 Liter Radiator Core
HomeEngineCooling SystemHeat Exchangers464-9045: 4.43 Liter Radiator Core
464-9045: 4.43 Liter Radiator Core

Cat® 9 Fins Per Inch Aluminum Radiator Core

Brand: Cat

Product Images
464-9045: 4.43 Liter Radiator Core
464-9045: 4.43 Liter Radiator Core
464-9045: 4.43 Liter Radiator Core
464-9045: 4.43 Liter Radiator Core
464-9045: 4.43 Liter Radiator Core

Cat® 9 Fins Per Inch Aluminum Radiator Core

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 464-9045

Units of Measure

USMetric
Material: Aluminum,Alloy Aluminum
Overall Height (in): 6.34
Overall Height (mm): 161.0
Overall Length (in): 67.36
Overall Length (mm): 1,711.0
Overall Width (in): 7.02
Overall Width (mm): 178.2
Weight (kg): 16.07
Weight (lb): 35.43
View More
Compatible Models for part number 464-9045

TRUCK

777C 777B 777D 777F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced