Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsUpgrade KitsSafety & Visibility466-5255: MG Extended Mirror
Home
Upgrade & Repair KitsUpgrade KitsSafety & Visibility
466-5255: MG Extended Mirror
466-5255: MG Extended Mirror

Add the mirror extensions to the machine for expanded visibility.

Brand: Cat

Product Images
ARM AS-RH
12mm Thick Mirror Mounting Bracket
M10 ID Steel Flat Washer
M10-1.5 x 45mm Hex Head Bolt
ARM AS-LH
Rear View Mirror
M10 x 1.5mm Hex Nut
M10-1.5 x 60mm Hex Head Bolt
M10 ID Steel Flat Washer
466-5255: MG Extended Mirror

Add the mirror extensions to the machine for expanded visibility.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Items included

No results available.

351-4424: ARM AS-RH
351-4424: ARM AS-RHQuantity: 1
351-4485: 12mm Thick Mirror Mounting Bracket
351-4485: 12mm Thick Mirror Mounting BracketQuantity: 2
7X-7729: M10 ID Steel Flat Washer
7X-7729: M10 ID Steel Flat WasherQuantity: 8
8T-4182: M10-1.5 x 45mm Hex Head Bolt
8T-4182: M10-1.5 x 45mm Hex Head BoltQuantity: 4
351-4425: ARM AS-LH
351-4425: ARM AS-LHQuantity: 1
214-0647: Rear View Mirror
214-0647: Rear View MirrorQuantity: 2
344-5675: M10 x 1.5mm Hex Nut
344-5675: M10 x 1.5mm Hex NutQuantity: 4
8T-6466: M10-1.5 x 60mm Hex Head Bolt
8T-6466: M10-1.5 x 60mm Hex Head BoltQuantity: 8
8T-4121: M10 ID Steel Flat Washer
8T-4121: M10 ID Steel Flat WasherQuantity: 4
Showing 1 to 9 of 9
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert