Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeElectrical & ElectronicsCondition Monitoring467-4163: ELEK KT-AFTMKT
Home
Electrical & ElectronicsCondition Monitoring
467-4163: ELEK KT-AFTMKT
467-4163: ELEK KT-AFTMKT

Cat® Field Installation Assembly, Product Link™ PL601 A5N2 Network Manager

Brand: Cat

Product Images
467-4163: ELEK KT-AFTMKT
467-4163: ELEK KT-AFTMKT

Cat® Field Installation Assembly, Product Link™ PL601 A5N2 Network Manager

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

8C-5608: Communication Control mounting Spacer
8C-5608: Communication Control mounting SpacerQuantity: 4
467-9247: Harness Assembly
467-9247: Harness AssemblyQuantity: 1
9X-8256: M6 ID Steel Flat Washer
9X-8256: M6 ID Steel Flat WasherQuantity: 4
7K-1181: 387.00mm Length Cable Strap
7K-1181: 387.00mm Length Cable StrapQuantity: 10
8C-8451: M6-1 x 40mm Hex Head Bolt
8C-8451: M6-1 x 40mm Hex Head BoltQuantity: 4
129-3178: M6 x 1mm Hex Lock Nut
129-3178: M6 x 1mm Hex Lock NutQuantity: 4
459-0786: Electronic Communication Controller
459-0786: Electronic Communication ControllerQuantity: 1
8C-5607: Center Bonded Isolation Mount
8C-5607: Center Bonded Isolation MountQuantity: 8
9X-6165: 6.5mm Inner Diameter Washer
9X-6165: 6.5mm Inner Diameter WasherQuantity: 4
Showing 1 to 9 of 9
DescriptionSpecificationsCompatible Models
Specifications for part number 467-4163

We are still working on adding a specification for this part.

Compatible Models for part number 467-4163

TRACK-TYPE TRACTOR

D5N D8R II D6N D6R II

CHALLENGER

MTC755 MTC735 MT765 MT745 MTC765 MTC745 MT755 MT735

GENERATOR SET

C13GENSET C18 C15 C9 GEN SET

INTEGRATED TOOLCARRIER

IT62G II IT62G

EXCAVATOR

345B II 320C 322C 330C L 321C 365C 325C 345C

VIBRATORY COMPACTOR

CP-64 CS-56 CS-54 CS-76 CS-74 CP-54 CP-76 CP-56 CP-74 CS-64

WHEEL LOADER

972G II 980G II 950G II 966G 950G 972G 962G 962G II 966G II 980G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert