Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUpgrade & Repair KitsUpgrade KitsPerformance & Productivity467-7992: Logger/Agg Counterweight
HomeUpgrade & Repair KitsUpgrade KitsPerformance & Productivity467-7992: Logger/Agg Counterweight
467-7992: Logger/Agg Counterweight

Converts a heavy counterweight machine to a Logger/Agg counterweight machine by additional frame mounted counterweight for use in applications such as Log and Lumber, Aggregate Handling, Auto Re-Handling and heavy material handling.

Brand: Cat

Product Images
467-7992: Logger/Agg Counterweight
467-7992: Logger/Agg Counterweight
467-7992: Logger/Agg Counterweight

Converts a heavy counterweight machine to a Logger/Agg counterweight machine by additional frame mounted counterweight for use in applications such as Log and Lumber, Aggregate Handling, Auto Re-Handling and heavy material handling.

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

467-3329: 91mm Thick Frame Counterweight
467-3329: 91mm Thick Frame CounterweightQuantity: 1
8T-6383: M16-2 x 200mm Hex Head Bolt
8T-6383: M16-2 x 200mm Hex Head BoltQuantity: 4
3E-9411: M16 ID Steel Flat Washer
3E-9411: M16 ID Steel Flat WasherQuantity: 4
7X-2556: M16-2 x 100mm Hex Head Bolt
7X-2556: M16-2 x 100mm Hex Head BoltQuantity: 4
Showing 1 to 4 of 4
DescriptionSpecificationsCompatible Models
Specifications for part number 467-7992

We are still working on adding a specification for this part.

Compatible Models for part number 467-7992

COMPACT WHEEL LOADER

930 938 926

WHEEL LOADER

930 938K 938M 926 926M 938 930K 924 930M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced