Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsUpgrade KitsSecurity468-3606: Universal Machine Security System Upgrade Kit
Home
Upgrade & Repair KitsUpgrade KitsSecurity
468-3606: Universal Machine Security System Upgrade Kit
468-3606: Universal Machine Security System Upgrade Kit

Control who can operate machines and when

Brand: Cat

Product Images
468-3606: Universal Machine Security System Upgrade Kit
468-3606: Universal Machine Security System Upgrade Kit
468-3606: Universal Machine Security System Upgrade Kit
468-3606: Universal Machine Security System Upgrade Kit

Control who can operate machines and when

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

224-3385: Exciter Coil Identification Film
224-3385: Exciter Coil Identification FilmQuantity: 1
226-5602: FILM
226-5602: FILMQuantity: 1
141-4976: No. 4 (.112)"-40 x 1/2" Hex Washer Head Screw
141-4976: No. 4 (.112)"-40 x 1/2" Hex Washer Head ScrewQuantity: 4
149-9818: 42.5mm Long Plate
149-9818: 42.5mm Long PlateQuantity: 1
8T-6912: M8-1.25 x 50mm Hex Head Bolt
8T-6912: M8-1.25 x 50mm Hex Head BoltQuantity: 3
184-0982: M6-1 x 16mm Rounded Pan Head Hexalobular Screw
184-0982: M6-1 x 16mm Rounded Pan Head Hexalobular ScrewQuantity: 2
208-8469: M6 x 1mm Hex Lock Nut
208-8469: M6 x 1mm Hex Lock NutQuantity: 4
6I-1418: 28.7mm Thick Spacer
6I-1418: 28.7mm Thick SpacerQuantity: 3
8T-9655: Two Piece Isolation Mount
8T-9655: Two Piece Isolation MountQuantity: 6
205-8257: 60mm Outer Diameter Exciter Coil
205-8257: 60mm Outer Diameter Exciter CoilQuantity: 1
115-8109: Sealed Wire Splice
115-8109: Sealed Wire SpliceQuantity: 2
165-5655: 12-Volt Light Emitting Diode Red Or Green Lamp
165-5655: 12-Volt Light Emitting Diode Red Or Green LampQuantity: 1
374-7464: Wiring Harness Seal Cap
374-7464: Wiring Harness Seal CapQuantity: 1
129-3178: M6 x 1mm Hex Lock Nut
129-3178: M6 x 1mm Hex Lock NutQuantity: 4
3T-0852: M8 x 1.25mm Hex Lock Nut
3T-0852: M8 x 1.25mm Hex Lock NutQuantity: 3
102-8803: RECEPTACLE CONNECTOR
102-8803: RECEPTACLE CONNECTORQuantity: 1
6V-7357: M6-1 x 25mm Hex Head Bolt
6V-7357: M6-1 x 25mm Hex Head BoltQuantity: 4
9X-6165: 6.5mm Inner Diameter Washer
9X-6165: 6.5mm Inner Diameter WasherQuantity: 8
459-2251: Machine Security System Control Wiring Harness
459-2251: Machine Security System Control Wiring HarnessQuantity: 1
467-9245: Electronic Control
467-9245: Electronic ControlQuantity: 1
479-1908: Electronic Control Module Mounting Plate
479-1908: Electronic Control Module Mounting PlateQuantity: 1
198-5389: Ignition Switch Film
198-5389: Ignition Switch FilmQuantity: 1
200-5125: Ignition Switch Identification Film
200-5125: Ignition Switch Identification FilmQuantity: 1
213-2323: Relay Mounting Plate
213-2323: Relay Mounting PlateQuantity: 1
115-1615: 12 Volts Connector Plug Relay
115-1615: 12 Volts Connector Plug RelayQuantity: 2
151-6320: Tool-Removal
151-6320: Tool-RemovalQuantity: 2
205-0826: Machine Security System Instruction Film
205-0826: Machine Security System Instruction FilmQuantity: 1
102-8802: RECEPTACLE CONNECTOR
102-8802: RECEPTACLE CONNECTORQuantity: 1
9N-0869: 8.8mm Inner Diameter Washer
9N-0869: 8.8mm Inner Diameter WasherQuantity: 6
3E-5239: 24 Volts Connector Plug Relay
3E-5239: 24 Volts Connector Plug RelayQuantity: 2
7K-1181: 387.00mm Length Cable Strap
7K-1181: 387.00mm Length Cable StrapQuantity: 10
Showing 1 to 31 of 31
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert