Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsOther Cab Components468-7588: Cab Window Stopper
HomeCabsOther Cab Components468-7588: Cab Window Stopper
468-7588: Cab Window Stopper

Cat® The Cab Front Window Stopper secure and precise positioning of the window, preventing rattling and providing a tight seal against weather elements

Brand: Cat

Product Images
468-7588: Cab Window Stopper
468-7588: Cab Window Stopper
468-7588: Cab Window Stopper
468-7588: Cab Window Stopper
468-7588: Cab Window Stopper

Cat® The Cab Front Window Stopper secure and precise positioning of the window, preventing rattling and providing a tight seal against weather elements

Brand: Cat

DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 468-7588

Units of Measure

USMetric
Length (mm): 27.0
Length (in): 1.1
Height (mm): 65.0
Height (in): 2.6
Width (mm): 26.4
Width (in): 1.0
Material: ACM Rubber,Polyacrylate (ACM) Rubber
Weight (kg): 0.025
Weight (lb): 0.1
View More
Compatible Models for part number 468-7588

MINI HYD EXCAVATOR

304E2 CR 303.5E2 CR 304E2 305.5E2 CR 305E2 303.5E2 304.5E2 305E2 CR 305.5E2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced