Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home469-4650: Clear Emission Module Exhaust Elbow
Home469-4650: Clear Emission Module Exhaust Elbow
469-4650: Clear Emission Module Exhaust Elbow

Cat® Clear Emission Module Exhaust Elbow directs exhaust gases from the module to the outlet, ensuring smooth flow and reducing back pressure buildup

Brand: Cat

Product Images
469-4650: Clear Emission Module Exhaust Elbow
469-4650: Clear Emission Module Exhaust Elbow
469-4650: Clear Emission Module Exhaust Elbow
469-4650: Clear Emission Module Exhaust Elbow
469-4650: Clear Emission Module Exhaust Elbow

Cat® Clear Emission Module Exhaust Elbow directs exhaust gases from the module to the outlet, ensuring smooth flow and reducing back pressure buildup

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 469-4650

Units of Measure

USMetric
Material Description: Cast Iron
Overall Height (in): 3.35
Overall Width (in): 3.74
Material: Ductile (Spheroidal) Iron,Corrosion Preventative Fluid
Overall Width (mm): 95.0
Overall Length (in): 5.91
Overall Height (mm): 85.1
Overall Length (mm): 150.1
View More
Compatible Models for part number 469-4650

COMPACT TRACK LOADER

249D 239D 249D3 239D3

GENERATOR SET

C2.2

POWER MODULE

XQ35

SKID STEER LOADER

232D3 226D 226D3 232D

INDUSTRIAL ENGINE

C2.2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced