Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

Home470-5448: BOLT
Home470-5448: BOLT
470-5448: BOLT

Brand: Cat

fallback-image
470-5448: BOLT

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 470-5448
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 470-5448

Units of Measure

USMetric
Bolt Length (in): 2.25
Bolt Length (mm): 57.15
Bolt Type: Hex Head
Thread: Coarse
Thread Size (in - TPI) (in): 5/16-18
Hand of Thread: RH
Material: Alloy Mixed: Metal
Thread Size (in): 0.012
Thread Size (mm): 0.3125
Grip Length (in): 1.375
Thread Size (dia x pitch) (mm): 5/16x18
Grip Length (mm): 34.92
View More
Compatible Models for part number 470-5448

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert