Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesCaps & PlugsOther Caps & Plugs471-1017: Hydraulic Fitting Cap
HomeHoses & TubesCaps & PlugsOther Caps & Plugs471-1017: Hydraulic Fitting Cap
471-1017: Hydraulic Fitting Cap

Cat® Preserve hydraulic connections with fitting caps, for protecting fittings, preventing contamination, and ensuring leak-free performance

Brand: Cat

Product Images
471-1017: Hydraulic Fitting Cap
471-1017: Hydraulic Fitting Cap

Cat® Preserve hydraulic connections with fitting caps, for protecting fittings, preventing contamination, and ensuring leak-free performance

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 471-1017

Units of Measure

USMetric
Outside Diameter (mm): 65.0
Weight (kg): 0.059
Weight (lb): 0.1
Outside Diameter (in): 2.56
Material Description: Nylon (Cap)
View More
Compatible Models for part number 471-1017

HAMMER

B8

BACKHOE LOADER

415 416 434 430 432 450 420XE 420F2 422F2 444F2 427F2 426 F2 428F2 426 428F 428 416F 422F 444F 444 432F 424 434F 440 420 432F2 430F2 434F2 416F2 415F2 420F 430F

COMPACT WHEEL LOADER

918M 920K 920

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced