Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesBars, Plates, & Angle Brackets471-6776: Front Idler Support Wearing Plate
HomeHardware, Seals, & ConsumablesBars, Plates, & Angle Brackets471-6776: Front Idler Support Wearing Plate
471-6776: Front Idler Support Wearing Plate

Cat® Front Idler Support Wearing Plate used in Undercarriage

Brand: Cat

Product Images
471-6776: Front Idler Support Wearing Plate
471-6776: Front Idler Support Wearing Plate
471-6776: Front Idler Support Wearing Plate
471-6776: Front Idler Support Wearing Plate
471-6776: Front Idler Support Wearing Plate

Cat® Front Idler Support Wearing Plate used in Undercarriage

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 471-6776

Units of Measure

USMetric
Material: Steel,Alloy Zinc,Low Alloy Steel
Overall Length (mm): 186.0
Overall Width (mm): 60.0
Overall Height (mm): 18.0
Overall Length (in): 7.3
Overall Width (in): 2.35
Overall Height (in): 0.72
View More
Compatible Models for part number 471-6776

TRACK-TYPE TRACTOR

D6K2 XL D6K2 D6K2 LGP D4 D6K

PIPELAYER

PL61

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced