Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsBucket Teeth & Adapter SystemsAdapters472-0796: Bucket Adapter
HomeGround Engaging ToolsBucket Teeth & Adapter SystemsAdapters472-0796: Bucket Adapter
472-0796: Bucket Adapter

Cat® Weld-On K130 Two Strap Adapter - LH

Brand: Cat

Product Images
472-0796: Bucket Adapter
472-0796: Bucket Adapter
472-0796: Bucket Adapter
472-0796: Bucket Adapter
472-0796: Bucket Adapter
472-0796: Bucket Adapter

Cat® Weld-On K130 Two Strap Adapter - LH

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 472-0796

Units of Measure

USMetric
Position: Lh
Type: Two Strap
Bevel Angle: 22.5
Wear or Durability: Standard
Overall Length (in): 18.465
Hole Quantity: 0
Size: K130
Corner Kickout Angle: 0
Width (mm): 179.0
Bottom Strap Length (mm): 218.0
Attachment Method: Weld-on
Hole Spacing (mm): 0.0
Bottom Strap Length (in): 8.583
Base Edge Thickness Class: 50
Series: K Series
Overall Length (mm): 469.0
Width (in): 7.047
View More
Compatible Models for part number 472-0796

BUCKET

BUCKET

WHEEL LOADER

988H 988K 986H 986K

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced