Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeDrivetrainSteeringOther Steering Components472-3748: 533mm Long Lift Arm Link and Pin
Home
DrivetrainSteeringOther Steering Components
472-3748: 533mm Long Lift Arm Link and Pin
472-3748: 533mm Long Lift Arm Link and Pin

Cat® Lift Arm Link and Pin for connecting lift arms to attachments using a secure and reliable link

Brand: Cat

Product Images
472-3748: 533mm Long Lift Arm Link and Pin
472-3748: 533mm Long Lift Arm Link and Pin
472-3748: 533mm Long Lift Arm Link and Pin
472-3748: 533mm Long Lift Arm Link and Pin
472-3748: 533mm Long Lift Arm Link and Pin

Cat® Lift Arm Link and Pin for connecting lift arms to attachments using a secure and reliable link

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 472-3748
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 472-3748

Units of Measure

USMetric
Standard Color: Cat yellow
Overall Height (in): 4.724
Overall Width (in): 5.0
Material: Alloy Steel
Overall Width (mm): 127.0
Overall Length (in): 34.055
Overall Height (mm): 119.9
Overall Length (mm): 8,649.9
View More
Compatible Models for part number 472-3748

MULTI TERRAIN LOADER

297D2 297D2 XHP

COMPACT TRACK LOADER

299D 299D2 299D XHP 299D2 XHP

SKID STEER LOADER

272D XHP 272D2 XHP 272D2 272D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced