Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsHeaters472-5367: 240V Coolant Heater
HomeElectrical & ElectronicsHeaters472-5367: 240V Coolant Heater
472-5367: 240V Coolant Heater

Cat® 240V Coolant Heater (Jacket Water Heater)

Brand: Cat

Product Images
472-5367: 240V Coolant Heater
472-5367: 240V Coolant Heater
472-5367: 240V Coolant Heater
472-5367: 240V Coolant Heater
472-5367: 240V Coolant Heater

Cat® 240V Coolant Heater (Jacket Water Heater)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 472-5367

Units of Measure

USMetric
Current (Amps): 8.3
Length (in): 7.9
Length (mm): 201.0
Mount Type: Bolt-on
Voltage (volts): 240
Wattage (watts): 2000
Width (in): 5.1
Width (mm): 130.0
Material: Carbon Steel
View More
Compatible Models for part number 472-5367

GENERATOR SET

XQP300 C9 GEN SET DE400GC XQP310 DE350SGC DE400SGC C9

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced