Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsUpgrade KitsEmissions & Regulations472-6123: Roading (TUV w/Speed Limiter-20kph)
HomeUpgrade & Repair KitsUpgrade KitsEmissions & Regulations472-6123: Roading (TUV w/Speed Limiter-20kph)
472-6123: Roading (TUV w/Speed Limiter-20kph)

Provides toolbox, wheel chocks, reflectors, and decals etc. required for TUV Roading regulations. Limits machine speed to 20KPH.

Brand: Cat

Product Images
472-6123: Roading (TUV w/Speed Limiter-20kph)
472-6123: Roading (TUV w/Speed Limiter-20kph)
472-6123: Roading (TUV w/Speed Limiter-20kph)
472-6123: Roading (TUV w/Speed Limiter-20kph)
472-6123: Roading (TUV w/Speed Limiter-20kph)

Provides toolbox, wheel chocks, reflectors, and decals etc. required for TUV Roading regulations. Limits machine speed to 20KPH.

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

106-0827: Identification Film
106-0827: Identification FilmQuantity: 3
114-9342: Machine Wheel Chock
114-9342: Machine Wheel ChockQuantity: 2
106-7743: PLATE AS
106-7743: PLATE ASQuantity: 2
8T-4908: M8-1.25 x 25mm Hex Head Bolt
8T-4908: M8-1.25 x 25mm Hex Head BoltQuantity: 4
8T-4196: M10-1.5 35mm Hex Head Bolt
8T-4196: M10-1.5 35mm Hex Head BoltQuantity: 4
258-3849: Homologation Identification Plate
258-3849: Homologation Identification PlateQuantity: 1
396-0247: PLATE AS
396-0247: PLATE ASQuantity: 1
125-5961: Wheel Chock Support Bracket
125-5961: Wheel Chock Support BracketQuantity: 2
6C-7607: CHAIN A
6C-7607: CHAIN AQuantity: 2
344-5674: M8 x 1.25mm Hex Nut
344-5674: M8 x 1.25mm Hex NutQuantity: 4
8T-4224: M8 ID Steel Flat Washer
8T-4224: M8 ID Steel Flat WasherQuantity: 8
430-2989: PLATE
430-2989: PLATEQuantity: 1
135-4445: PLATE A
135-4445: PLATE AQuantity: 1
313-5271: 7.5mm Thick Red Reflector
313-5271: 7.5mm Thick Red ReflectorQuantity: 2
8T-4195: M10-1.5 x 30mm Hex Head Bolt
8T-4195: M10-1.5 x 30mm Hex Head BoltQuantity: 4
Showing 1 to 15 of 15
DescriptionSpecificationsCompatible Models
Specifications for part number 472-6123

We are still working on adding a specification for this part.

Compatible Models for part number 472-6123

WHEEL LOADER

938M 926M 930M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced