Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home473-1345: Primary Ultra High Efficiency Engine Air Filter
Home473-1345: Primary Ultra High Efficiency Engine Air Filter
473-1345: Primary Ultra High Efficiency Engine Air Filter

Ultra High Efficiency Engine Air - Primary

Brand: Cat

Product Images
473-1345: Primary Ultra High Efficiency Engine Air Filter
473-1345: Primary Ultra High Efficiency Engine Air Filter
473-1345: Primary Ultra High Efficiency Engine Air Filter

Ultra High Efficiency Engine Air - Primary

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 473-1345

Units of Measure

USMetric
Width (mm): 190.1
Shape: Round
Type: Primary
Height (mm): 190.1
Material: Carbon Steel
Depth (mm): 368.5
Depth (in): 14.508
Width (in): 7.484
Height (in): 7.484
View More
Compatible Models for part number 473-1345

TELEHANDLER

TH357D TL1255 TH3510D TH408 TH3510 TL1255D TH357 TL1055D TL1055 TH408D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced