473-6945: BUCKET 3.9YD3 HD HO BOCE
+ / - Hover over image to Zoom
Other Views

    473-6945: BUCKET 3.9YD3 HD HO BOCE

    Part Number: 473-6945
    Brand: Cat
    Retrieving Price.....

    Increased dump height equals better performance in loading applications.

    Cat® Loader High Dump Buckets feature greatly increased dump height over standard material-handling buckets. Whether loading trucks, feeding compactors or just working in the pile, high dump buckets offer the performance you need.

    • Base Edge Thickness: 1
    • Base Edge Thickness: 25
    • Base Edge Thickness (in): 1
    • Base Edge Thickness (mm): 25
    • Capacity: 3.9
    • Capacity: 3.0
    • Capacity (Cbm): 3
    • Capacity (Cyd): 3.9
    • Compatible Model: 924K, 930K, 938K, 926M, 930M, 938M
    • Cutting Edge Thickness: 1
    • Cutting Edge Thickness: 25
    • Cutting Edge Thickness (in): 1
    • Cutting Edge Thickness (mm): 25
    • Height: 65.5
    • Height: 1663
    • Height (in): 65.5
    • Height (mm): 1663
    • Length: 67.3
    • Length: 1710
    • Length (in): 67.3
    • Length (mm): 1710
    • Machine Hydraulic: NO AUX HYDRAULICS, AUX HYDRAULICS
    • Machine Interface: PIN ON
    • Machine Type: Small Wheel Loader
    • Weight: 3763.3
    • Weight: 1707
    • Weight (kg): 1707
    • Weight (lb): 3763.3
    • Width: 99.5
    • Width: 2528
    • Width (mm): 2528
    We currently do not have any equipment model information for this part.