Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsOther Hydraulic Components474-7168: 193.6mm Inner Diameter Hydraulic Cylinder Support
HomeHydraulicsOther Hydraulic Components474-7168: 193.6mm Inner Diameter Hydraulic Cylinder Support
474-7168: 193.6mm Inner Diameter Hydraulic Cylinder Support

Cat® Support for hydraulic bucket cylinder lines ensures stability and proper positioning of the hydraulic lines

Brand: Cat

Product Images
474-7168: 193.6mm Inner Diameter Hydraulic Cylinder Support
474-7168: 193.6mm Inner Diameter Hydraulic Cylinder Support
474-7168: 193.6mm Inner Diameter Hydraulic Cylinder Support
474-7168: 193.6mm Inner Diameter Hydraulic Cylinder Support
474-7168: 193.6mm Inner Diameter Hydraulic Cylinder Support

Cat® Support for hydraulic bucket cylinder lines ensures stability and proper positioning of the hydraulic lines

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 474-7168

Units of Measure

USMetric
Material: Steel,Alloy Steel
Color: Black
Inside Diameter (mm): 194.0
Width (mm): 75.0
Thread Size (mm): M10X1.5 (2X); M12X1.75 (2X)
Hole Size (mm): 14 (2X)
Inside Diameter (in): 7.62
Width (in): 2.95
Hole Size (in): 0.55 (2X)
View More
Compatible Models for part number 474-7168

GENERATOR SET

3512

EXCAVATOR

336E LN 340 352F 340F 345B II 345B L 345D L 349 349F L 349F LXE 349D L 330D MH 336F LNXE 329D L 336D2 LXE 330C LN 336D 336E 336F 349D2 L 336F LN XE 349D2 352 352F-VG 336D2 L 336F LN 355 330D LN 330C L 340D2 L 336F L 336D L 336F XE 336D2 336F L XE 345C L 349E L 345B II MH 365B II 325C L 330C 330D 345D L VG 336D LN 340D L 336D2 L XE 336 349E L VG 349D 352F XE VG 330B L 324D L 330B LN 330D L 385B 336E L 325C 349E 349F 345C 345D 352 UHD

MOBILE HYD POWER UNIT

336D L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced