Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home474-9849: Diesel Exhaust Fluid (DEF) Tank
Home474-9849: Diesel Exhaust Fluid (DEF) Tank
474-9849: Diesel Exhaust Fluid (DEF) Tank

Cat® Diesel Exhaust Fluid (DEF) Tank, 3.6 L (0.9 GAL) Capacity

Brand: Cat

fallback-image
Discontinued
474-9849: Diesel Exhaust Fluid (DEF) Tank
Contact your dealer for replacement options.

Cat® Diesel Exhaust Fluid (DEF) Tank, 3.6 L (0.9 GAL) Capacity

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 474-9849

Description:
Part # 474-9849 provides a tank for storage of urea liquid used to reduce NOx level in the (SCR) Selective Catalytic Reduction systems. Diesel Exhaust Fluid (DEF) is non-toxic, non-flammable and safe to handle, but can be corrosive against some metals. Because of this, DEF is stored in a special DEF tank on board the vehicle. The DEF tank is typically located behind the cab, next to the diesel fuel tank. Most DEF tanks are made of high-density polyethylene (HDPE) and are identifiable by their light blue caps.

Attributes:
• Molded polyethylene plastic reservoir
• Capacity: 3.6 L (0.9 Gal)
• Length: 336mm (13.23 in)
• Width: 393mm (15.46 in)
• Height: 329mm (12.95 in)

Application:
Consult your Owner's manual or contact your local Cat Dealer for more information.

View More
Specifications for part number 474-9849

Units of Measure

USMetric
Capacity (gal): 0.9
Overall Length (mm): 336.0
Overall Length (in): 13.23
Capacity (L): 3.6
Overall Height (mm): 392.8
Height (in): 12.95
Height (mm): 329.0
Overall Height (in): 15.46
Length (in): 13.23
Overall Width (mm): 329.0
Overall Width (in): 12.95
Length (mm): 336.0
Material: Polyethylene Plastic
Weight (kg): 2.85
Weight (lb): 0.71
Width (in): 15.46
Width (mm): 393.0
View More
Compatible Models for part number 474-9849

TELEHANDLER

TH357D TH514D TL1255 TH3510D TL642D TL943D TL1255D TL1055D TL1055 TL943 TH408D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced