Earn up to $150 value in Cat® Credits

Details
Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsGround Engaging Tools475-2816: BOLT (TOOTH) KIT
Home
Upgrade & Repair KitsRepair & Service KitsGround Engaging Tools
475-2816: BOLT (TOOTH) KIT
475-2816: BOLT (TOOTH) KIT

Cat® Bolt Kit (Tooth)(Mulcher)

Brand: Cat

Product Images
475-2816: BOLT (TOOTH) KIT
475-2816: BOLT (TOOTH) KIT
475-2816: BOLT (TOOTH) KIT
475-2816: BOLT (TOOTH) KIT
475-2816: BOLT (TOOTH) KIT

Cat® Bolt Kit (Tooth)(Mulcher)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

145-4078: Disc Lock Washer
145-4078: Disc Lock WasherQuantity: 1
355-3831: M20 x 1.5mm Hex Nut
355-3831: M20 x 1.5mm Hex NutQuantity: 1
Showing 1 to 2 of 2
DescriptionSpecificationsCompatible Models
Specifications for part number 475-2816
Bolt Thread (mm): 20
Pitch (mm): 1.25
Material: Carbon Steel
View More
Compatible Models for part number 475-2816

MULTI TERRAIN LOADER

277D 297D 297C 297D2 297D XHP 287B 287D 297D2 XHP

TRACK-TYPE TRACTOR

D3K2 LGP D1 D3K2 XL

COMPACT TRACK LOADER

285XE 289D 289D3 255 279D3 265 275XE 299D XHP 299D 299C 279D 275 299D3 XE 285 299D3 299D2 299D2 XHP

SKID STEER LOADER

246D 262D3 272C 272D 272D XHP 248 260 246D3 248B 268B 270 262D 272D2 XHP 270XE 272D3 XE 272D3 272D2

MULCHING HEAD

HM418C HM416 HM418 HM415C HM315C HM316 HM518

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert