Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home475-5405: Gear Internal
Home475-5405: Gear Internal
475-5405: Gear Internal

Cat® Internal Gear (Planetary Group)

Brand: Cat

Product Images
475-5405: Gear Internal
475-5405: Gear Internal
475-5405: Gear Internal
475-5405: Gear Internal

Cat® Internal Gear (Planetary Group)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 475-5405

Description:
Cat® Gears are machined from carefully selected materials to exacting specifications that match the loads encountered in Cat machines. They are manufactured using special, and in some cases proprietary, heat treat processes — including case carburizing, nitriding, and induction hardening. Cat gears have the industry's highest power density, or the amount of power a gear can transmit relative to its size and are designed with reusability in mind. Consequently, they are more durable and keep your overall machine operating costs down.
Number of gear teeth : 59
Number of spline teeth : 33
Gear Pitch diameter : 375.65 mm (14.75 in)
Spline Pitch diameter : 104.775 mm (4.125 in)
Gear - Pressure angle : 20°
Spline - Pressure angle : 30°

Application:
Cat gears are built specific to their application to ensure all drive train parts work and wear together as a system. Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Specifications for part number 475-5405

Units of Measure

USMetric
Outside Diameter (mm): 419.1
Outside Diameter (in): 16.5
Width (mm): 133.4
Width (in): 5.251
Material: Ductile Iron Casting,Ductile (Spheroidal) Iron
Weight (kg): 26.04
Weight (lb): 57.408
View More
Compatible Models for part number 475-5405

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced