Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsBucket Teeth & Adapter SystemsBucket Teeth475-5483: Bucket Tip
HomeGround Engaging ToolsBucket Teeth & Adapter SystemsBucket Teeth475-5483: Bucket Tip
475-5483: Bucket Tip

Cat® K90 Spike Excavator Bucket Tip

Brand: Cat

Product Images
475-5483: Bucket Tip
475-5483: Bucket Tip
475-5483: Bucket Tip
475-5483: Bucket Tip
475-5483: Bucket Tip
475-5483: Bucket Tip

Cat® K90 Spike Excavator Bucket Tip

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 475-5483

Units of Measure

USMetric
Material: Abrasion Resistant Steel
Wear or Durability: Standard
Overall Length (in): 11.929
Size: K90
Rear Width (mm): 117.0
Front Width (in): 0.63
Front Width (mm): 16.0
Shape: Spike
Rear Width (in): 4.606
Series: K Series
Rear Height (mm): 101.0
Overall Length (mm): 303.0
Rear Height (in): 3.976
View More
Compatible Models for part number 475-5483

EXCAVATOR

320D L 318C 329E L 325B L 329D L 325D L 320C 320D 320D RR 320D2 L 322C 315D L 323D L 323D2 L 320D2 323D LN 320D LRR 324E LN 329E LN 315C 324D L 321D LCR 324E L 325C 323D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced