Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsBucket Teeth & Adapter SystemsBucket Teeth475-5493: Bucket Tip
HomeGround Engaging ToolsBucket Teeth & Adapter SystemsBucket Teeth475-5493: Bucket Tip
475-5493: Bucket Tip

Cat® K100 Penetration Excavator Bucket Tip

Brand: Cat

Product Images
475-5493: Bucket Tip
475-5493: Bucket Tip
475-5493: Bucket Tip
475-5493: Bucket Tip
475-5493: Bucket Tip
475-5493: Bucket Tip

Cat® K100 Penetration Excavator Bucket Tip

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 475-5493

Units of Measure

USMetric
Material: Abrasion Resistant Steel
Wear or Durability: Standard
Overall Length (in): 11.654
Size: K100
Rear Width (mm): 130.0
Front Width (in): 1.181
Front Width (mm): 30.0
Shape: Penetration
Rear Width (in): 5.118
Series: K Series
Rear Height (mm): 111.0
Overall Length (mm): 296.0
Rear Height (in): 4.37
View More
Compatible Models for part number 475-5493

EXCAVATOR

320D L 329D L 325C L 325D L 320C 320D 323D SA 322C 323D S 323D L 323D2 L 323D LN 324E LN 324D L 330C L 324E L 330D L 336D L 325C 345C

WHEEL LOADER

972G II 966H 972H 980H 966G II 980K 982M 980M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced