Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers475-9442: 3mm Thick Plastic Shim
HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers475-9442: 3mm Thick Plastic Shim
475-9442: 3mm Thick Plastic Shim

Cat® Shim (Bucket Control Group)

Brand: Cat

Product Images
475-9442: 3mm Thick Plastic Shim
475-9442: 3mm Thick Plastic Shim
475-9442: 3mm Thick Plastic Shim
475-9442: 3mm Thick Plastic Shim
475-9442: 3mm Thick Plastic Shim

Cat® Shim (Bucket Control Group)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 475-9442

Units of Measure

USMetric
Outside Diameter (mm): 100.0
Outside Diameter (in): 3.9
Inside Diameter (mm): 66.0
Inside Diameter (in): 2.6
Thickness (mm): 3.0
Thickness (in): 0.1
Color: Black
Material: Nylon Plastic,Nylon, 6, 6/12, 6/6 Plastic
Material Description: PLASTIC
Weight (kg): 0.1
Weight (lb): 0.0
View More
Compatible Models for part number 475-9442

COMPACT WHEEL LOADER

908M 906M 907M 906

WHEEL LOADER

907K 908K 908 906K 907 908M 906M 906

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced