Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageRolling ComponentsBottom Rollers477-7938: Track Roller Group
HomeUndercarriageRolling ComponentsBottom Rollers477-7938: Track Roller Group
477-7938: Track Roller Group

Cat® Track Roller Group 545mm Outside Diameter, 595mm Hub Width

Brand: Cat

Product Images
477-7938: Track Roller Group
477-7938: Track Roller Group
477-7938: Track Roller Group
477-7938: Track Roller Group
477-7938: Track Roller Group

Cat® Track Roller Group 545mm Outside Diameter, 595mm Hub Width

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 477-7938

Units of Measure

USMetric
Mounting Bolt Traverse Spacing (in): 14.961
Hub Diameter (mm): 455
Mounting Bolt Axial Spacing (mm): 860
Bore Diameter (mm): 241.22
Bushing Bearing Inner Diameter (mm): 235.495
UC System: HD
Carrier Roller Compatible: No
Bushing Bearing Inner Diameter (in): 9.271
Outside Diameter (in): 21.457
Outside Diameter (mm): 545.0
Width (mm): 174.5
Bore Diameter (in): 9.497
Hub Diameter (in): 17.913
Hub Width (mm): 595
Mounting Bolt Traverse Spacing (mm): 380
Hub Width (in): 23.425
Mounting Bolt Axial Spacing (in): 33.858
Width (in): 6.87
View More
Compatible Models for part number 477-7938

HYDRAULIC SHOVEL

6060

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced