Complete your tax details anytime right here.
HomeAttachmentsSnow ProductsStraight Snow Pushes477-9893: 4.26 m (14 ft), Fusion™ Coupler, Steel Trip Edge
HomeAttachmentsSnow ProductsStraight Snow Pushes477-9893: 4.26 m (14 ft), Fusion™ Coupler, Steel Trip Edge
Related parts
451-1411: 3.2 m3 (4.2 yd3), Fusion™ Coupler, Bolt-On Cutting Edge
451-1411: 3.2 m3 (4.2 yd3), Fusion™ Coupler, Bolt-On Cutting Edge

Sand & Gravel Buckets are designed for aggregate handling in batch plant loader applications.

Check Price
479-8098: 3.0 m (10 ft), Fusion™ Coupler
479-8098: 3.0 m (10 ft), Fusion™ Coupler

Robust design for moving snow with maximum efficiency and power.

Check Price
417-4935: 3.5 m3 (4.5 yd3), Fusion™ Coupler, Bolt-On Cutting Edge
417-4935: 3.5 m3 (4.5 yd3), Fusion™ Coupler, Bolt-On Cutting Edge

Used for loading light, loosely-packed materials.

Check Price
451-1411
451-1411: 3.2 m3 (4.2 yd3), Fusion™ Coupler, Bolt-On Cutting Edge
Check Price
479-8098
479-8098: 3.0 m (10 ft), Fusion™ Coupler
Check Price
417-4935
417-4935: 3.5 m3 (4.5 yd3), Fusion™ Coupler, Bolt-On Cutting Edge
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced