Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeGround Engaging ToolsBucket Teeth & Adapter SystemsAdapters478-2544: Bucket Adapter
HomeGround Engaging ToolsBucket Teeth & Adapter SystemsAdapters478-2544: Bucket Adapter
478-2544: Bucket Adapter

Cat® Weld-On K170 Flushmount Adapter - RH/LH Corner

Brand: Cat

Product Images
478-2544: Bucket Adapter
478-2544: Bucket Adapter
478-2544: Bucket Adapter
478-2544: Bucket Adapter
478-2544: Bucket Adapter
478-2544: Bucket Adapter

Cat® Weld-On K170 Flushmount Adapter - RH/LH Corner

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Offering unparalleled manufacturing precision, Cat® K Series adapters protect the buckets of your machines from damage. Our Ground Engaging Tools (GET) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.

The larger adapter and optional cover offer greater durability and more wear protection than a traditional two-strap system.

Cast from steel with properties that maintain hardness for long wear life, our durable adapters make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.

Attributes:
• K170 Flush Mount Corner Adapter to fit a 76-90 mm edge with a 35 degree bevel angle


Applications:
• Wheel Loader Buckets

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Offering unparalleled manufacturing precision, Cat® K Series adapters protect the buckets of your machines from damage. Our Ground Engaging Tools (GET) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.

The larger adapter and optional cover offer greater durability and more wear protection than a traditional two-strap system.

Cast from steel with properties that maintain hardness for long wear life, our durable adapters make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.

Attributes:
• K170 Flush Mount Corner Adapter to fit a 76-90 mm edge with a 35 degree bevel angle


Applications:
• Wheel Loader Buckets

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Type: Flushmount
Position: RH/LH Corner
Bevel Angle: 35
Wear or Durability: Standard
Overall Length (in): 25.236
Hole Quantity: 0
Corner Kickout Angle: 0
Size: K170
Attachment Method: Weld-On
Bottom Strap Length (in): 0
Base Edge Thickness Class: 90
Series: K Series
Width (in): 6.299
Units of MeasureUSMetric
Type: Flushmount
Position: RH/LH Corner
Bevel Angle: 35
View More
Compatible Models
Compatible Models
Bucket
BUCKET
Wheel Loader
993K993
View More
Bucket
BUCKET
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
Frequently bought together
478-2544478-2544
478-2543478-2543
232-0170232-0170
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 478-2544
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 478-2544

Units of Measure

USMetric
Type: Flushmount
Position: RH/LH Corner
Bevel Angle: 35
Wear or Durability: Standard
Overall Length (in): 25.236
Hole Quantity: 0
Corner Kickout Angle: 0
Size: K170
Width (mm): 160
Bottom Strap Length (mm): 0
Attachment Method: Weld-On
Hole Spacing (mm): 0
Bottom Strap Length (in): 0
Base Edge Thickness Class: 90
Series: K Series
Overall Length (mm): 641
Width (in): 6.299
View More
Compatible Models for part number 478-2544

BUCKET

BUCKET

WHEEL LOADER

993K 993

View More
Related parts
478-2543
478-2543: Bucket Adapter
Check Price
310-0772
310-0772: 25.4mm Pin Diameter Bucket Cover Adapter Pin
Check Price
107-8559
107-8559: Tip Pin Retainer
Check Price
264-2061
264-2061: Bucket Center Adapter Cover
Check Price
264-2060
264-2060: Bucket Tip Adapter Cover
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert