Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesBelts & PulleysPulleys478-9865: V Belt Drive Pulley
HomeHardware, Seals, & ConsumablesBelts & PulleysPulleys478-9865: V Belt Drive Pulley
478-9865: V Belt Drive Pulley

Cat® One Groove Drive Pulley For Water Pump Diameter 125mm

Brand: Cat

Product Images
478-9865: V Belt Drive Pulley
478-9865: V Belt Drive Pulley
478-9865: V Belt Drive Pulley
478-9865: V Belt Drive Pulley
478-9865: V Belt Drive Pulley

Cat® One Groove Drive Pulley For Water Pump Diameter 125mm

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 478-9865

Units of Measure

USMetric
Material Description: Steel
Inside Diameter (in): 1.36
Inside Diameter (mm): 34.5
Height (mm): 29.0
Material: Steel,Carbon Steel
Outside Diameter (in): 4.92
Outside Diameter (mm): 125.0
Height (in): 1.2
Width (in): 1.16
Width (mm): 29.4
View More
Compatible Models for part number 478-9865

POWER PACKAGE

C7

GENERATOR SET

XQP300

PETROLEUM ENGINE

C9 C7

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced