Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws479-0419: M8-1.25 x 80mm Hex Socket Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws479-0419: M8-1.25 x 80mm Hex Socket Head Bolt
479-0419: M8-1.25 x 80mm Hex Socket Head Bolt

HEX SOCKET HEAD CAP SCREW / BOLT

Brand: Cat

Product Images
479-0419: M8-1.25 x 80mm Hex Socket Head Bolt
479-0419: M8-1.25 x 80mm Hex Socket Head Bolt
479-0419: M8-1.25 x 80mm Hex Socket Head Bolt
479-0419: M8-1.25 x 80mm Hex Socket Head Bolt
479-0419: M8-1.25 x 80mm Hex Socket Head Bolt

HEX SOCKET HEAD CAP SCREW / BOLT

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 479-0419

Units of Measure

USMetric
Thread Size (dia x pitch) (mm): M8x1.25
Bolt Length (mm): 80.0
Grip Length (mm): 52.0
Locking Feature: Adhesive
Material: STEEL,Sealants / Adhesives Adhesive,Alloy Steel,Alloy Zinc
Coating: Zinc Phosphate + Oil
Hand of Thread: RH
Bolt Type: Socket Head
Thread Size (in): 0
Bolt Length (in): 3.15
Class or Grade: Iso 898-1 Class 12.9
Thread Size (mm): M8
Grip Length (in): 2.047
View More
Compatible Models for part number 479-0419

ARTICULATED TRUCK

735C 740 GC 740C 745 745C

EJECTOR TRUCK

740

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced