Caterpillar
Caterpillar
Complete your tax details anytime right here.
479-0806: Oil Cooler and Lines Gasket Kit

479-0806: Oil Cooler and Lines Gasket Kit

Cat® Oil Cooler and Lines Gasket Kit

Brand: Cat

Product Images

479-0806: Oil Cooler and Lines Gasket Kit

479-0806: Oil Cooler and Lines Gasket Kit

Cat® Oil Cooler and Lines Gasket Kit

Brand: Cat

Parts included in this kit

No results available.

209-7290: 0.35mm Thick Engine Oil Line Gasket

Quantity: 1

209-7293: 0.35mm Thick Engine Oil Cooler Gasket

Quantity: 1

214-7566: 1.83 x 8.92mm 90A FKM O-Ring

Quantity: 2

228-7089: 1.78 x 9.27mm 90A FKM O-Ring

Quantity: 1

228-7093: 1.78 x 23.66mm 90A FKM O-Ring

Quantity: 2

228-7094: 1.78 x 30.01mm 90A FKM O-Ring

Quantity: 2

238-5080: 2.21 x 16.36mm 90A FKM O-Ring

Quantity: 1

238-5081: 2.46 x 19.18mm 90A FKM O-Ring

Quantity: 2

238-5082: 2.95 x 23.47mm 90A FKM O-Ring

Quantity: 1

238-5084: 2.95 x 29.74mm 90A FKM O-Ring

Quantity: 5

464-0509: 9.25mm Inside Diameter Seal-O-Ring

Quantity: 1

6V-3908: 5.33 x 100.97mm 75A FKM O-Ring

Quantity: 2

Showing 1 to 12 of 12

Description for part number 479-0806

Description:Kits provide easy field service, repair, or replacement of gaskets and seals of oil cooler and lines.Attributes:Kit includes gaskets and o-ringsApplication:Consult your owners manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Specifications for part number 479-0806

We are still working on adding a specification for this part.

Compatible Models for part number 479-0806

ENGINE - MACHINE

C9 C-9

UNDERCARRIAGE

OEMS

WHEELED EXCAVATOR

M330D

EXCAVATOR

336D LN 340D L 336D2 L 330D MH 330D LN 330C L 330C LN 330D L 330C 336D L 330D 330D FM 336D

MOBILE HYD POWER UNIT

330D LN 336D 330D 330D L 336D L 330C 323D LN

Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced