Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeAttachmentsSnow Pushes479-8115: 2.44 m (8 ft)
Home
AttachmentsSnow Pushes
479-8115: 2.44 m (8 ft)
479-8115: 2.44 m (8 ft)

Unique design efficiently removes snow minimizing passes and reducing salt build up.

Brand: Cat

Product Images
479-8115: 2.44 m (8 ft)
479-8115: 2.44 m (8 ft)
479-8115: 2.44 m (8 ft)
479-8115: 2.44 m (8 ft)
479-8115: 2.44 m (8 ft)
479-8115: 2.44 m (8 ft)
479-8115: 2.44 m (8 ft)
479-8115: 2.44 m (8 ft)
479-8115: 2.44 m (8 ft)
479-8115: 2.44 m (8 ft)
479-8115: 2.44 m (8 ft)

Unique design efficiently removes snow minimizing passes and reducing salt build up.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Cat® Straight Snow Pushes are designed for optimal snow removal or any material pushing application. Removing applications can range from parking lots, driveways, airport runways and storage lots. Designed to roll and fold snow with a profiled mold board, the Straight Snow Push maximizes the amount of snow being pushed. Once material is contained and displaced, streamlined box supports ensure that snow does not cling to the tool, increasing productivity. The Cat Straight Snow push features a standard trip edge system which protects your machine and tool from unseen obstacles.

Cat® Straight Snow Pushes are designed for optimal snow removal or any material pushing application. Removing applications can range from parking lots, driveways, airport runways and storage lots. Designed to roll and fold snow with a profiled mold board, the Straight Snow Push maximizes the amount of snow being pushed. Once material is contained and displaced, streamlined box supports ensure that snow does not cling to the tool, increasing productivity. The Cat Straight Snow push features a standard trip edge system which protects your machine and tool from unseen obstacles.

Specifications
Specifications
Units of MeasureUSMetric
Working Width: 96 in
Working Width: 2438 mm
Weight: 1036.2 lb
Weight: 470 kg
Length: 1143 mm
Length: 45 in
Moldboard Height: 854 mm
Moldboard Height: 33.6 in
Overall Height: 994 mm
Overall Height: 39.1 in
Interface Type: Skid Steer Coupler
Trip Edge Type: Rubber With Trip Edge
Trip Edge Height: 119 mm
Trip Edge Height: 4.7 in
Trip Edge Quantity: 1
Overall Width: 2553 mm
Overall Width: 100.5 in
Units of MeasureUSMetric
Working Width: 96 in
Working Width: 2438 mm
Weight: 1036.2 lb
View More
Compatible Models
Compatible Models
Multi Terrain Loader
257D277D297D297D2297D XHP287D297D2 XHP
Compact Track Loader
249D289D249D3299D XHP259D239D299D279D239D3299D3 XE299D3299D2299D2 XHP
Skid Steer Loader
226D3226D246D232D272D272D XHP236D232D3236D3242D262D272D2 XHP272D3 XE272D3272D2
Wheel Loader
908K908M907K908906K907906M906
Compact Wheel Loader
908M906H2908H2906M907H2907M
View More
Multi Terrain Loader
257D277D297D297D2297D XHP287D297D2 XHP
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 479-8115
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 479-8115

Cat® Straight Snow Pushes are designed for optimal snow removal or any material pushing application. Removing applications can range from parking lots, driveways, airport runways and storage lots. Designed to roll and fold snow with a profiled mold board, the Straight Snow Push maximizes the amount of snow being pushed. Once material is contained and displaced, streamlined box supports ensure that snow does not cling to the tool, increasing productivity. The Cat Straight Snow push features a standard trip edge system which protects your machine and tool from unseen obstacles.

View More
Specifications for part number 479-8115

Units of Measure

USMetric
Working Width: 96 in
Working Width: 2438 mm
Weight: 1036.2 lb
Weight: 470 kg
Length: 1143 mm
Length: 45 in
Moldboard Height: 854 mm
Moldboard Height: 33.6 in
Overall Height: 994 mm
Overall Height: 39.1 in
Interface Type: Skid Steer Coupler
Trip Edge Type: Rubber With Trip Edge
Trip Edge Height: 119 mm
Trip Edge Height: 4.7 in
Trip Edge Quantity: 1
Overall Width: 2553 mm
Overall Width: 100.5 in
View More
Compatible Models for part number 479-8115

MULTI TERRAIN LOADER

257D 277D 297D 297D2 297D XHP 287D 297D2 XHP

COMPACT TRACK LOADER

249D 289D 249D3 299D XHP 259D 239D 299D 279D 239D3 299D3 XE 299D3 299D2 299D2 XHP

SKID STEER LOADER

226D3 226D 246D 232D 272D 272D XHP 236D 232D3 236D3 242D 262D 272D2 XHP 272D3 XE 272D3 272D2

WHEEL LOADER

908K 908M 907K 908 906K 907 906M 906

COMPACT WHEEL LOADER

908M 906H2 908H2 906M 907H2 907M

View More
Related parts
546-4485
546-4485: SR118
Check Price
177-1990
177-1990: 2134 mm (84 in)
Check Price
353-1697
353-1697: 1220 mm (48 in), Skid Steer Coupler, Class II
Check Price
231-8601
231-8601: CV119
Check Price
219-7706
219-7706: A41, Skid Steer Coupler
Check Price
472-2548
472-2548: 2490 mm (98 in), Bolt-On Cutting Edge
Check Price
481-3668
481-3668: 2.4 m (8 ft), Skid Steer Coupler
Check Price
448-5660
448-5660: BA118C Manual, Polypropylene/Wire
Check Price
448-5670
448-5670: BA118C Hydraulic, Polypropylene/Wire
Check Price
493-2259
493-2259: BU118
Check Price
426-6548
426-6548: 2036 mm (80 in), Bolt-On Cutting Edge
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert