Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesAdapters, Couplings, & FittingsAdapters & Components480-2991: Straight Adapter
HomeHoses & TubesAdapters, Couplings, & FittingsAdapters & Components480-2991: Straight Adapter
480-2991: Straight Adapter

Cat® Straight Adapter for Hydraulic Hose Lines

Brand: Cat

Product Images
480-2991: Straight Adapter
480-2991: Straight Adapter
480-2991: Straight Adapter
480-2991: Straight Adapter
480-2991: Straight Adapter

Cat® Straight Adapter for Hydraulic Hose Lines

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 480-2991

Units of Measure

USMetric
Diameter (in): 1.06
Coolant and Urea Compatible Seal: 216-7485 (M22 X 1.5) , 6V-5138 (1-14)
Diameter (mm): 26.8
Oil and Fuel Compatible Seal: 228-7105 (M22 X 1.5), 228-7091 (1-14)
Hex Size (in): 1.06
Transmission and Hydraulic Oil Compatibile Seal: 6V-7970 (M22 X 1.5), 7J-9108 (1-14)
Hex Size (mm): 27.0
Overall Length (in): 3.54
Overall Length (mm): 90.0
Thread Size (in): 1-14
Thread Size (mm): M22x1.5
Weight (kg): 0.29
Weight (lb): 0.65
Material: Carbon Steel
View More
Compatible Models for part number 480-2991

ENGINE

G3520J G3516J

GAS ENGINE

G3520B G3516J G3508J G3520J G3516B G3508B G3516

MULCHING HEAD

HM112C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced