Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home481-1859: Backhoe Loader Door Glass
Home481-1859: Backhoe Loader Door Glass
481-1859: Backhoe Loader Door Glass

Cat® Backhoe Loader Left Hand Door Glass for Operator Cabin

Brand: Cat

Product Images
481-1859: Backhoe Loader Door Glass
481-1859: Backhoe Loader Door Glass
481-1859: Backhoe Loader Door Glass
481-1859: Backhoe Loader Door Glass
481-1859: Backhoe Loader Door Glass

Cat® Backhoe Loader Left Hand Door Glass for Operator Cabin

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 481-1859

Description:
A Backhoe Loader Cabin Door Glass is designed to provide visibility and safety to the operator of the machine. It is a tinted and tempered glass that provides enhanced visibility and comfort to the operator. The Door provides access to the cabin for the operator and also helps to keep out dust, debris, and weather elements.

Attributes:
• 70 percent minimum light transmittance.
• Manufactured to precise specifications and are built for durability, reliability, and productivity.

Applications:
A Backhoe Loader Cabin Door Glass provides a barrier between the interior of the vehicle and the outside environment, mostly used in Cat 42, 424, 426, and 426 F2 Backhoe Loaders.

View More
Specifications for part number 481-1859

Units of Measure

USMetric
Length (in): 42.26
Length (mm): 1,073.4
Thickness (in): 0.2
Thickness (mm): 5.0
Weight (kg): 8.29
Weight (lb): 18.28
Width (in): 30.73
Width (mm): 780.5
Material: Glass Ceramic
View More
Compatible Models for part number 481-1859

BACKHOE LOADER

426 424 426 F2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced