Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsUpgrade KitsPerformance & Productivity481-2128: Stable Blade
Home
Upgrade & Repair KitsUpgrade KitsPerformance & Productivity
481-2128: Stable Blade
481-2128: Stable Blade

Stable Blade detects and reduces machine bounce during operation before it negatively affects the desired grade.

Brand: Cat

Product Images
BRACKET AS
Inertial Measurement Sensors(IMU)
2.3mm Thick Ladder Clip
35mm Wide Wiring Clip
M10-1.5 x 25mm Hex Head Bolt
387.00mm Length Cable Strap
M6 ID Steel Flat Washer
HARNESS AS
M10 ID Steel Flat Washer
M6-1 x 25mm Hex Head Bolt
481-2128: Stable Blade

Stable Blade detects and reduces machine bounce during operation before it negatively affects the desired grade.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Items included

No results available.

457-2082: BRACKET AS
457-2082: BRACKET ASQuantity: 1
333-8538: Inertial Measurement Sensors(IMU)
333-8538: Inertial Measurement Sensors(IMU)Quantity: 1
4P-7581: 2.3mm Thick Ladder Clip
4P-7581: 2.3mm Thick Ladder ClipQuantity: 2
130-5300: 35mm Wide Wiring Clip
130-5300: 35mm Wide Wiring ClipQuantity: 1
8T-4136: M10-1.5 x 25mm Hex Head Bolt
8T-4136: M10-1.5 x 25mm Hex Head BoltQuantity: 2
7K-1181: 387.00mm Length Cable Strap
7K-1181: 387.00mm Length Cable StrapQuantity: 20
9X-8256: M6 ID Steel Flat Washer
9X-8256: M6 ID Steel Flat WasherQuantity: 2
483-1716: HARNESS AS
483-1716: HARNESS ASQuantity: 1
8T-4121: M10 ID Steel Flat Washer
8T-4121: M10 ID Steel Flat WasherQuantity: 2
6V-7357: M6-1 x 25mm Hex Head Bolt
6V-7357: M6-1 x 25mm Hex Head BoltQuantity: 2
Showing 1 to 10 of 10
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert