Complete your tax details anytime right here.
HomeAttachmentsSnow ProductsStraight Snow Pushes479-8091: 3.66 m (12 ft), IT Coupler, Steel Trip Edge
HomeAttachmentsSnow ProductsStraight Snow Pushes479-8091: 3.66 m (12 ft), IT Coupler, Steel Trip Edge
Related parts
157-5880: BA25 Hydraulic
157-5880: BA25 Hydraulic

Used for clearing parking lots, industrial plants, mill yards, airport runways, streets, driveways and lanes.

Check Price
481-3671: 2.7 m (9 ft), IT Coupler
481-3671: 2.7 m (9 ft), IT Coupler

Robust design for moving snow with maximum efficiency and power.

Check Price
216-8810: 1.0 m3 (1.3 yd3), IT Coupler, Base Edge
216-8810: 1.0 m3 (1.3 yd3), IT Coupler, Base Edge

Excellent versatility for re-handling, clamping, dozing, grading, leveling and dumping.

Check Price
251-1800: 1.0 m3 (1.31 yd3), IT Coupler, Base Edge
251-1800: 1.0 m3 (1.31 yd3), IT Coupler, Base Edge

Load, carry, dump and perform general clean-up work.

Check Price
157-5880
157-5880: BA25 Hydraulic
Check Price
481-3671
481-3671: 2.7 m (9 ft), IT Coupler
Check Price
216-8810
216-8810: 1.0 m3 (1.3 yd3), IT Coupler, Base Edge
Check Price
251-1800
251-1800: 1.0 m3 (1.31 yd3), IT Coupler, Base Edge
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced