Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesHybrid Hose & Tube Assemblies481-4864: 13/16" Turbocharger Oil Hybrid Lines
HomeHoses & TubesHybrid Hose & Tube Assemblies481-4864: 13/16" Turbocharger Oil Hybrid Lines
481-4864: 13/16" Turbocharger Oil Hybrid Lines

Cat® 13/16" Engine Turbocharger Oil Supply Hybrid Lines

Brand: Cat

Product Images
481-4864: 13/16" Turbocharger Oil Hybrid Lines
481-4864: 13/16" Turbocharger Oil Hybrid Lines
481-4864: 13/16" Turbocharger Oil Hybrid Lines
481-4864: 13/16" Turbocharger Oil Hybrid Lines
481-4864: 13/16" Turbocharger Oil Hybrid Lines

Cat® 13/16" Engine Turbocharger Oil Supply Hybrid Lines

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 481-4864

Units of Measure

USMetric
Hose Length (in): 9.01
Hose Length (mm): 229.0
Inner Diameter (in): 0.5
Inner Diameter (mm): 12.7
Thread: 13/16 - 16
Weight (kg): 0.69
Weight (lb): 1.53
Material: Carbon Steel,Rubber & Steel Hose,Alloy Copper
View More
Compatible Models for part number 481-4864

INDUSTRIAL ENGINE

C18

COLD PLANER

PM820 PM825 PM822

PETROLEUM PACKAGE

CX35-C18I

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced