Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareClampsBand Clamps481-7078: 30mm Width Band Clamp
HomeHardware, Seals, & ConsumablesHardwareClampsBand Clamps481-7078: 30mm Width Band Clamp
481-7078: 30mm Width Band Clamp

Cat® Band Clamp To Wrap Hydraulic Accumulator

Brand: Cat

Product Images
481-7078: 30mm Width Band Clamp
481-7078: 30mm Width Band Clamp
481-7078: 30mm Width Band Clamp
481-7078: 30mm Width Band Clamp
481-7078: 30mm Width Band Clamp

Cat® Band Clamp To Wrap Hydraulic Accumulator

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 481-7078

Units of Measure

USMetric
Inside Diameter (in): 161.89
Material: Stainless Steel
Maximum Effective Diameter (mm): 162.0
Minimum Effective Diameter (mm): 150.0
Outside Diameter (in): 6.75
Thickness (mm): 0.8
Weight (kg): 0.19
Weight (lb): 0.05
Width (mm): 30.0
Wire Size (in): 4.78
View More
Compatible Models for part number 481-7078

HYDRAULIC SHOVEL

6030

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced