Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers482-1143: 5/8" ID Steel Flat Washer
HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers482-1143: 5/8" ID Steel Flat Washer
482-1143: 5/8" ID Steel Flat Washer

Cat® 0.1" Thick Hardened Steel Flat Washer

Brand: Cat

Product Images
482-1143: 5/8" ID Steel Flat Washer
482-1143: 5/8" ID Steel Flat Washer
482-1143: 5/8" ID Steel Flat Washer
482-1143: 5/8" ID Steel Flat Washer
482-1143: 5/8" ID Steel Flat Washer

Cat® 0.1" Thick Hardened Steel Flat Washer

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 482-1143

Units of Measure

USMetric
Washer Type: Flat
Outside Diameter (mm): 45.0
Inside Diameter (mm): 17.0
Thickness (mm): 2.5
Coating: Zinc Phosphate + Oil
Material: Carbon Steel,Alloy Zinc,Low Alloy Steel
Thickness (in): 0.098
Inside Diameter (in): 0.669
Outside Diameter (in): 1.772
View More
Compatible Models for part number 482-1143

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced