Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesBelts & PulleysBelts482-1408: Mulching Head V Belt Drive
HomeHardware, Seals, & ConsumablesBelts & PulleysBelts482-1408: Mulching Head V Belt Drive
482-1408: Mulching Head V Belt Drive

Cat® Mulching Head V-Belt Drive

Brand: Cat

Product Images
482-1408: Mulching Head V Belt Drive
482-1408: Mulching Head V Belt Drive
482-1408: Mulching Head V Belt Drive
482-1408: Mulching Head V Belt Drive
482-1408: Mulching Head V Belt Drive

Cat® Mulching Head V-Belt Drive

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 482-1408

Units of Measure

USMetric
Belt Length (mm): 1,450.0
Height (in): 0.51
Belt Length (in): 57.09
Height (mm): 13.0
Length (in): 57.09
Length (mm): 1,450.0
Material: Rubber
Belt Width (mm): 16.0
Belt Width (in): 0.63
Width (in): 0.63
Pitch (mm): 8.0
Width (mm): 16.0
Pitch (in): 0.31
Belt Type: Closed Loop
Color: Black
Weight (kg): 0.19
Weight (lb): 0.42
View More
Compatible Models for part number 482-1408

MINI HYD EXCAVATOR

308 309

MULCHING HEAD

HM210 HM112 HM115C HM115 HM215 HM215C HM810 HM112C HM208 HM912

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced