Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesAdapters, Couplings, & FittingsAdapters & Components482-1480: M4 X 1/2" Straight Adapter
HomeHoses & TubesAdapters, Couplings, & FittingsAdapters & Components482-1480: M4 X 1/2" Straight Adapter
482-1480: M4 X 1/2" Straight Adapter

Cat® M4 X 1/2" Fluid Carrying Straight Adapter

Brand: Cat

Product Images
482-1480: M4 X 1/2" Straight Adapter
482-1480: M4 X 1/2" Straight Adapter
482-1480: M4 X 1/2" Straight Adapter
482-1480: M4 X 1/2" Straight Adapter
482-1480: M4 X 1/2" Straight Adapter

Cat® M4 X 1/2" Fluid Carrying Straight Adapter

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 482-1480

A straight adapter is a type of fitting that is used to connect two sections of pipe or tubing of the same size and material in a straight line. It is designed to provide a smooth transition from one section of pipe to another, allowing fluid to flow through the system with minimal resistance or turbulence.

Attributes:
• BSPP threaded connections which are used can withstand high-pressure fluid flow.
• Regulates the fluid flow.
• Provides secure connection and ensures no leaks or drips.

Application:
An adapter is designed to connect fluid carrying hoses and tubes to other system components.

View More
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications for part number 482-1480
Transmission and Hydraulic Oil Compatibile Seal: 6V-6560 (M14 X 1.5)
Oil and Fuel Compatible Seal: 228-7101 (M14 X 1.5)
Coolant and Urea Compatible Seal: 216-8579 (M14 X 1.5)
Material: Alloy Steel
View More
Compatible Models for part number 482-1480

MULCHING HEAD

HM418C HM415C HM315C HM316 HM416 HM418

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced